text.skipToContent text.skipToNavigation

Catalog No. : B-316-375-100

Description:  S/S 316 STRIPS 3/8IN X 0.25 X 100'

UPC: 796530054988

316 Stainless Steel Strip, 3/8-Inch (9.5mm) x 1/4-Inch (6.35mm), 100-Foot
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Banders

Specifications

Material

316 Stainless Steel

Classifications

Brand Name

Ty-Rap

Dimensions

Length

0.375 in , 9.5 mm

Width

0.25 in , 6.35 mm