text.skipToContent text.skipToNavigation

Catalog No. : B-304-750-200

Description:  304 S/S STRIPS 3/4IN X 200'

UPC: 796530055411

304 Stainless Steel, 3/4 Inch (19.05mm), 200-Foot
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Banders

Specifications

Material

304 Stainless Steel

Classifications

Brand Name

Ty-Rap

Dimensions

Length

200 ft , 60.96 m

Width

0.75 in , 19.05 mm

ETIM EC000046 Cable tie

Band width

19.055 mm

Length belt/tape/tie

60960 mm

Length belt/tape/tie

2400 inch

Material

Metal

Material quality

Stainless steel 304 (V2A)

Halogen free

Y

Colour

Metallic silver

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N