text.skipToContent text.skipToNavigation

Catalog No. : B-304-625-200

Description:  304 S/S STRIPS 5/8IN X 200'

UPC: 786210185156

304 Stainless Steel Band, Width 5/8 Inch, Length 60.96m (200 Feet), Thickness 0.51mm (0.02 Inch)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Banders

Specifications

Material

304 Stainless Steel

Classifications

Brand Name

Ty-Rap

Dimensions

Length

200 ft , 60.96 m

Width

0.625 in , 15.88 mm

ETIM EC000046 Cable tie

Band width

15.88 mm

Length belt/tape/tie

60960 mm

Length belt/tape/tie

2400 inch

Tie thickness

0.51 mm

Tie thickness

0.02 inch

Material

Metal

Material quality

Stainless steel 304 (V2A)

Halogen free

Y

Colour

Metallic silver

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N