text.skipToContent text.skipToNavigation

Alternate Catalog No. : B-100-1 1/4IN

Catalog No. : B-100-11/4IN

Description:  B-100-1 1/4 INCH

UPC: 783786710317

Stainless Steel Bolt 1/2-13, 1-1/4 inch long threaded length - Head 3/4 inch diameter, 1/2 inch Belleville Washer, Two 1/2 inch Flat Washers and One Stainless Steel 1/2 inch Nut. 1/2-13 threads.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Stainless Steel

Classifications

Brand Name

Homac