Catalog No. : B/PG21-PG11/R
Description: NPB REDUCER PG21/PG11
UPC: 5020963005169
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Designed to Help Maintain System Integrity |
|
Application |
To Reduce Thread Sizes Between Pieces of Conduit |
Specifications
|
Material |
Nickel Plated Brass |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
PG21 to PG11 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type inner thread |
PG |
|
Thread size PG inner thread |
11 |
|
Thread type outer thread |
PG |
|
Thread size PG outer thread |
21 |
|
Material |
Brass |
|
Nickel-plated |
Y |
|
Explosion-proof |
N |