Catalog No. : B/PG21-M32/TC
Description: BRASS THREAD CONVERTER PG21 TO M32
UPC: 5020963001659
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Designed to Help Maintain System Integrity |
Application |
To Change Thread Type and Size for Two Pieace of Conduit |
Specifications
Material |
Nickel Plated Brass |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Trade Size |
PG21 to M32 |
Outside Diameter |
34.0 mm |
Length |
26 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Thread type inner thread |
Metric |
Thread size inner thread metric |
32 |
Thread type outer thread |
PG |
Thread size PG outer thread |
21 |
Material |
Brass |
Nickel-plated |
Y |
Explosion-proof |
N |