Catalog No. : B/M20-M16/R
Description: NPB REDUCER M20/M16
UPC: 5020963001116
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Designed to Help Maintain System Integrity |
Application |
To Reduce Thread Sizes Between Pieces of Conduit |
Specifications
Material |
Nickel Plated Brass |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Trade Size |
M20 to M16 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Thread type inner thread |
Metric |
Thread size inner thread metric |
16 |
Thread type outer thread |
Metric |
Thread size outer thread metric |
20 |
Material |
Brass |
Nickel-plated |
Y |
Explosion-proof |
N |