text.skipToContent text.skipToNavigation

Catalog No. : AYTFH-1762-4NN-EHV

Description:  COMPRESSION TEE

UPC: 75114267021

Aluminum Compression Tee for 2627.3 ACSS/TW to a 4 inch X 4 Inch 4-Hole NEMA Pad, EHV - for use above 230kV - up thru 500kV. Over 1000 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here