text.skipToContent text.skipToNavigation

Catalog No. : AYTFH-1216-4NN-EHV

Description:  AL Compression Tee for 954 ACSS-EHV

UPC: 75114296779

Aluminum EHV Compression Substation Tee Connector - Cable to Pad - Straight - 500kV Maximum (using Hardware Shields, sold separately) - 1000-1113 AAC 954 (24/7,54/7), 1033.5 (36/1,45/7) ACSR to 4X4 inch, 4-hole Pad, EHV - Extra High Voltage 230kV -500kV. H - Compound.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here