Catalog No. : AYTF2-1036-4NN
Description: AL Comp Tee Conn 2X 800AAC 4NN
UPC: 75114184144
Aluminum Compression Substation Tee Connector - Two Cables to Pad - Straight - 230kV Maximum - 795-800 AAC 636 (30/7,30/19), 666 (26/7),715.5 (24/7,54/7) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |