Catalog No. : AYTF-795-4NN
Description: COMPRESSION TEE TO 4X4 PAD ALUM
UPC: 783786799862
Aluminum Compression Tee Connector, Cable to Pad - 4 Inch 4-Hole NEMA Flat. Type AYTF. Conductor Size AAC 450 - 477, ACSR 397.5. Die Diameter 1.312 inch. Dimensions Barrel 5-5/8 inch, Length 12 inch, Width 4 inch, Thickness 3/8 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |