text.skipToContent text.skipToNavigation

Catalog No. : AYTF-795-4N

Description:  ALUMINUM TEE CABLE TO PAD

UPC: 783786825745

Aluminum Compression Tee Connector, Cable to Pad - 3 Inch 4-Hole NEMA Flat. Type AYTF. Conductor Size AAC 450 - 477, ACSR 397.5. Die Diameter 1.312 inch. Dimensions Barrel 4-5/8 inch, Length 11 inch, Width 3 inch, Thickness 3/8 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here