text.skipToContent text.skipToNavigation

Catalog No. : AYTF-684-4N

Description:  Weld AL Comp Tee 350 AAC - 4N

UPC: 783786705016

Welded Aluminum, Compression Tee Connector, Cable to Pad, 3 inch X 3 inch, 4-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor. Conductor Size AAC 350 ACSR 300 (26/7), 336.4 (18/1). Die Information Diameter 0.840 inch, T&B 76, Other 74AH, 249. Dimensions Barrel Center to Tongue End 4-5/8 inch 117mm. Length 11 inch 279mm. Width 3 inch 76.2mm. Thickness 3/8 inch 9.5mm. 9/16 inch holes in pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here