text.skipToContent text.skipToNavigation

Catalog No. : AYTF-646-4NN

Description:  COMPRESSION TEE - CABLE TO FLAT

UPC: 783786844111

Welded Aluminum, Compression Tee Connector, Cable to Pad, 4 inch X 4 inch, 4-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor. 9/16 inch holes in pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here