Catalog No. : AYTF-575-4N
Description: ALUMINUM COMPRESSION TEE
UPC: 783786365227
Aluminum Compression Tee Connector, Cable to Pad - 3 Inch 4-Hole NEMA Flat. Type AYTF. Conductor Size AAC 250. Die Diameter 0.840 inch. Dimensions Barrel 4-9/16 inch, Length 10 inch, Width 3 inch, Thickness 3/8 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |