text.skipToContent text.skipToNavigation

Catalog No. : AYTF-372-4N

Description:  WELDED ALUM TEE CONNECTOR

UPC: 783786072613

Welded Aluminum, Compression Tee, Cable to Flat, 3 inch X 3 inch, 4-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here