text.skipToContent text.skipToNavigation

Catalog No. : AYTF-33A-2N

Description:  AL Comp Tee 336.4 AAC - 2N

UPC: 783786704910

Welded Aluminum, Compression Tee, Cable to Flat, 2 inch X 3 inch, 2-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor. 336.4 AAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here