text.skipToContent text.skipToNavigation

Catalog No. : AYTF-200-4NN-EHV

Description:  Weld AL Comp Tee 2000 AAC 4NN EHV

UPC: 783786704903

Welded Aluminum, Compression Tee, Cable to Flat, 4 inch X 4 inch, 4-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor. EHV - for use above 230kV - up thru 500kV.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here