text.skipToContent text.skipToNavigation

Catalog No. : AYTF-1824-4NN-EHV

Description:  AYTF-1824-422 HIGH VOLTAGE

UPC: 783786862153

Aluminum Compression Tee Connector, Cable to Pad - 4 Inch 4-Hole NEMA Flat. Type AYTF. Conductor Size AAC 2500. Die Diameter 2.937 inch. Dimensions Barrel 6-1/2 inch, Length 18 inch, Width 4 inch, Thickness 3/4 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor. EHV is for Extra High Voltage 230kV up to 500kV. Hardware Pad Shields (sold separately) are required for EHV applications.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here