text.skipToContent text.skipToNavigation

Catalog No. : AYTF-1762-4NN-EHV

Description:  WELDED ALUM TEE SUBSTATION CONN

UPC: 783786036370

Aluminum Compression Tee Connector, Cable to Pad - 4 Inch 4-Hole NEMA Flat. Type AYTF. Conductor Size AAC 2300 - 2335, ACSR 2145. Die Diameter 2.937 inch. Dimensions Barrel 6-1/2 inch, Length 18 inch, Width 4 inch, Thickness 3/4 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor. EHV is for Extra High Voltage 230kV up to 500kV. Hardware Pad Shields (sold separately) are required for EHV applications.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here