Catalog No. : AYTF-1545-4N
Description: COMPRESSION TEE
UPC: 75114132251
Aluminum Compression Tee Connector, Cable to Pad - 3 Inch 4-Hole NEMA Flat. Type AYTF. Conductor Size AAC 1800, ACSR 1590. Die Diameter 2.375 inch. Dimensions Barrel 5-3/16 inch, Length 14 inch, Width 3 inch, Thickness 3/4 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |