text.skipToContent text.skipToNavigation

Catalog No. : AYTF-1382-4NN-EHV

Description:  COMP TEE, 1272 ACSR (45/7)

UPC: 783786863211

Aluminum Compression Tee Connector, Cable to Pad - 4 Inch 4-Hole NEMA Flat. Type AYTF. Conductor Size AAC 1400 - 1431, ACSR 1272, 1351.5, 1361. Die Diameter 2.375 inch. Dimensions Barrel 6-3/16 inch, Length 15 inch, Width 4 inch, Thickness 3/4 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor. EHV is for Extra High Voltage 230kV up to 500kV. Hardware Pad Shields (sold separately) are required for EHV applications.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here