text.skipToContent text.skipToNavigation

Catalog No. : AYTF-1382-4NN

Description:  Weld AL Comp Tee 1400-1431AAC 4NN

UPC: 783786704828

Welded Aluminum, Compression Tee Connector, Cable to Pad, 4 inch X 4 inch, 4-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor. Conductor Size AAC 1400-1431 ACSR 1272 (18/1, 54/19), 1351.5 (45/7), 1361 (42/7). Die Information Diameter 2.375 inch, T&B ---, Other 38AH, 478. Dimensions Barrel Center to Tongue End 6-3/16 inch 157mm. Length 15 inch 381mm. Width 4 inch 102mm. Thickness 3/4 inch 19.0mm. 9/16 inch holes in pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here