text.skipToContent text.skipToNavigation

Catalog No. : AYTF-1108-4NN

Description:  Weld AL Comp Tee 874.5-900 AAC 4NN

UPC: 783786704767

Welded Aluminum, Compression Tee Connector, Cable to Pad, 4 inch X 4 inch, 4-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor. Conductor Size AAC 874.5-900 ACSR 717.5 (30/19), 795 (24/7,54/7, 26/7), 874.5 (36/1). Die Information Diameter 1.843 inch, T&B 161, Other 30AH, 292. Dimensions Barrel Center to Tongue End 5-15/16 inch 151mm. Length 14 inch 356mm. Width 4 inch 102mm. Thickness 5/8 inch 15.9mm. 9/16 inch holes in pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here