Catalog No. : AYTF-1108-2N
Description: AL TERM BUS FTG COMP TEE 795 KCMIL
UPC: 783786507009
Aluminum Compression Tee Connector, Cable to Pad - 2-Hole NEMA Flat. Type AYTF. Conductor Size AAC 874.5 - 900, ACSR 715.5, 795, 874.5. Die Diameter 1.843 inch. Dimensions Barrel 4-15/16 inch, Length 12 inch, Width 2 inch, Thickness 5/8 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |