Catalog No. : AYTF-1036-4NN
Description: AL TERM BUS FTG COMP TEE
UPC: 783786507696
Aluminum Compression Tee Connector, Cable to Pad - 4 inch 4-Hole NEMA Flat. Type AYTF. Conductor Size AAC 795 - 800, ACSR 636, 666, 715.5. Die Diameter 1.843 inch. Dimensions Barrel 5-15/16 inch, Length 14 inch, Width 4 inch, Thickness 5/8 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |