text.skipToContent text.skipToNavigation

Catalog No. : AYTF-1036-4N

Description:  Weld AL Comp Tee 795-800 AAC 4N

UPC: 783786704743

Welded Aluminum, Compression Tee Connector, Cable to Pad, 3 inch X 3 inch, 4-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor. Conductor Size AAC 795-800 ACSR 636 (30/7, 30/19), 666 (26/7), 715.5 (24/7,54/7). Die Information Diameter 1.843 inch, T&B 161, Other 30AH, 292. Dimensions Barrel Center to Tongue End 4-15/16 inch 125mm. Length 11-7/8 inch 302mm. Width 3 inch 76.2mm. Thickness 5/8 inch 15.9mm. 9/16 inch holes in pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here