Catalog No. : AYTF-103-4NN
Description: Weld AL Comp Tee 1033.5 AAC 4NN
UPC: 783786704736
Welded Aluminum, Compression Tee, Cable to Flat, 1000-1033.5 AAC,4 inch X 4 inch, 4-Hole NEMA Flat Pad, All Pads are Finished on Both Sides, Cable Ranges and Crimping Dies marked on Barrel, Cable Pocket coated with Oxide Inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |