text.skipToContent text.skipToNavigation

Catalog No. : AYT2F-1108-4NN-EHV

Description:  AL EHV Comp Tee Conn 2X 900AAC 4NN

UPC: 783786036318

Aluminum EHV Compression Substation Tee Connector - Two Cables to Pad - Straight - 500kV Maximum (using Hardware Shields, sold separately) - 874.5-900 AAC 715.5 (30/19), 795 (24/7,54/7,26/7),874.5 (36/1) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here