Catalog No. : AYCT2-350-250
Description: AL COMPR TEE 3/0 366.4 1/0 4/0
UPC: 783786704682
Aluminum Compression Tee - 4-Way, Main 3/0 Stranded to 336.4 (18/1) ACSR. Tap 1/0 Stranded - 4/0 (6/1) ACSR. Use VC 6 Installing Tool only. 5-1/4 inch x 6-15/16 inch. Oxide Inhibitor. (2) Blue Caps. (2) Orange Caps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Blue and Orange Caps, Oxide Inhibiting Compound. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.687 inch long x 5.250 inch wide |
|
Wire Size |
Main 3/0 STR AWG , Main 336.4(18/1) AWG , Tap 1/0 STR AWG , Tap 4/0 (6/1) ACSR AWG |
Documents/Support Tools
|
SDS |