Catalog No. : AYCT-858-527
Description: AL Comp Tee 550 AAC to 4/0 AAC
UPC: 75114182331
Aluminum Compression Substation Tee Connector - Cable to Cable - Straight, 858 - AAC 550 (61) 556.5 (19), (37) ACSR 477 (18/1), (36/1) to 527 - AAC 4/0 (7), (19) ACSR 3/0 (6/1)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |