Catalog No. : AYCT-1246-814
Description: AL Comp Tee 1192.5 AAC to 500 AAC
UPC: 783786770847
Aluminum Compression Substation Tee Connector - Cable to Cable - Straight, 1246 - AAC 1192.5 (61) ACSR 954 (54/7) 1033.5 (45/7) to 814 - AAC 500 (19), (37) ACSR 477 (18/1) (36/1)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Documents/Support Tools
SDS |