text.skipToContent text.skipToNavigation

Catalog No. : AYCT-1108-1108

Description:  ALUM COMPRESSION TEE

UPC: 783786082704

Aluminum Compression Tee 795 26/7 ACSR to 795 26/7 ACSR over 1000 Volts. 13 inches. Outside Diameter 1-27/32 inch. Short Leg is 6 inches long. Installing Die 30AH.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Installing Die 30AH

Specifications

End Connection

Compression

Conductor Range

795 ACST kcmil

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

13 in

Documents/Support Tools

SDS

Click here