text.skipToContent text.skipToNavigation

Catalog No. : AXF636LHB9024

Description:  ALUMINUM DROP TEE FITTING

UPC: 786209843890

Aluminum fitting 6 inches side rail height 36 inches width ladder horizontal bend 90 degree 24 inches radius special
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Aluminium