text.skipToContent text.skipToNavigation

Alternate Catalog No. : AX 2-500-500 V1

Catalog No. : AX2-500-500V1

Description:  AL DUAL RATED MECHANICAL LUG 6-500

UPC: 783786704620

Tin Plated Aluminum Wire Connector, #6 - 500 kcmil, Dual Rated Connector Copper and Aluminum 90 Degree C, Torque 375 inch/pounds. CSA/UL listed. Length 3-1316 inch, Height2-13/16 inch, Width 2-1/8 inch. Pad Thickness 1/2 inch with One 1/2 inch Diameter Hole. Two Taps - 13/16-16 UNF-3B. Includes Two Tin Plated Aluminum Set Screws 13/16-16 x 1 inch long
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Classifications

Brand Name

Blackburn