text.skipToContent text.skipToNavigation

Catalog No. : AWYH-L-L2-15

Description:  AL Y 3 in Main - 2 3inch Taps 15Deg

UPC: 783786704590

Aluminum Welded Y, 3 inch Pipe Main with two 3 inch Pipe Taps at 15 degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac