text.skipToContent text.skipToNavigation

Catalog No. : AWWXG-6616

Description:  AWWXG-6616

UPC: 783786704583

Substation Connector with Flexible Strap. (2) 4-Hole Plates attached together using Aluminum Strap and (2) Blank Lugs welded to one of the Plates, Strap is 3 inch wide x 1/4 inch thick x Cut Length of 10-5/8 inch. Total Length 11 inches. Each Pad has (4) 9/16 inch diameter holes on 1/-34 inch centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant