text.skipToContent text.skipToNavigation

Catalog No. : AWTA-P-K10

Description:  AL WELDED SUBSTA TEE CONNCTR 10 DEG

UPC: 783786704101

Aluminum Welded Substation Tee Connector (10 Degree) - Pipe to Pipe - 4 inch Pipe to 2-1/2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant