text.skipToContent text.skipToNavigation

Catalog No. : AWTA-M-M2-15

Description:  AL WELDD SUBSTA TEE CONNCTR 15 DEG

UPC: 783786704064

Aluminum Welded Substation Tee Connector (Vee Style - 15 Degree) - Pipe to 2 Pipes - 3-1/2 inch Pipe to 3-1/2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant