Catalog No. : AWTA-M-M2-10
Description: AL WELDD SUBSTA TEE CONNCTR 10 DEG
UPC: 783786704057
Aluminum Welded Substation Tee Connector (Vee Style - 10 Degree) - Pipe to 2 Pipes - 3-1/2 inch Pipe to 3-1/2 inch Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |