Catalog No. : AWTA-M-K2-15
Description: AL WELDD SUBSTA TEE CONNCTR 15 DEG
UPC: 783786704033
Aluminum Welded Substation Tee Connector (Vee Style - 15 Degree) - Pipe to 2 Pipes - 3-1/2 inch Pipe to 2-1/2 inch Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |