text.skipToContent text.skipToNavigation

Catalog No. : AWTA-L-J2-10

Description:  AL WELDD SUBSTA TEE CONNCTR 10 DEG

UPC: 783786703913

Aluminum Welded Substation Tee Connector (Vee Style - 10 Degree) - Pipe to 2 Pipes - 3 inch Pipe to 2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac