text.skipToContent text.skipToNavigation

Catalog No. : AWTA-K-H2-10

Description:  AL WELDD SUBSTA TEE CONNCTR 10 DEG

UPC: 783786703791

Aluminum Welded Substation Tee Connector (Vee Style - 10 Degree) - Pipe to 2 Pipes - 2 1/2 inch Pipe to 1 1/2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant