Catalog No. : AWT-H-60
Description: ALUMINUM WELD TEE CONN PIPE TO PIPE
UPC: 783786845613
Welded Aluminum Tee Connector Pipe to Wire Size 556.6 mcm, over 1000 volts
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |