Catalog No. : AWT-H-1/0
Description: AL TEE CONNECTOR PIPE TO CABLE
UPC: 783786845620
Welded Aluminum Tee Connector Pipe to Cable size 1.0, over 1000 volts
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |