text.skipToContent text.skipToNavigation

Catalog No. : AWPX-S-5

Description:  WELDED ALUM BUS SUPPORT

UPC: 783786035298

Weld Aluminum. Weld Vertical Bus Support, Pipe to Insulator, Vertical Take-off. 5 inch Bold Circle 11/16 X 7/8. SPS 6. 4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant