text.skipToContent text.skipToNavigation

Catalog No. : AWPX-P-7

Description:  WELDED VERTICAL BUS SUPPORT

UPC: 75114231008

Aluminum Welded Substation Bus Support - Pipe to Bolt Circle - Vertical Take-off - 230kV Maximum - 4 inch NPS Pipe to 7 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac