text.skipToContent text.skipToNavigation

Catalog No. : AWPX-M-5

Description:  VERTICAL BUS SUPPORT

UPC: 75114267045

Aluminum Welded Substation Bus Support - Pipe to Bolt Circle - Vertical Take-off - 230kV Maximum - 3 1/2 inch NPS Pipe to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac