text.skipToContent text.skipToNavigation

Catalog No. : AWPX-K-5

Description:  AL WELD SUBSTA BUS SUPPRT VERT TO

UPC: 783786703630

Aluminum Welded Substation Bus Support (Vertical Take-off) - Pipe to Bolt Circle - 2-1/2 inch Pipe to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant