text.skipToContent text.skipToNavigation

Catalog No. : AWO-S-4NN90-BC

Description:  AWO WELD TERMINAL PIPE TO FLAT

UPC: 783786796212

Weld Aluminum. Weld Terminal, Pipe to Flat. 4 inch 4-Hole NEMA Flat. 90 Degree Bend. Pipe Size 6 inch. Parts are designed for use with either Schedule 40 or 80 pipe. All pads are finished on both sides. BC is for BC Hydro.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac